Description | The TLP5814H is a highly integrated gate driver photocoupler housed in a 8-pin SO8L package with a long creepage and clearance of 8 mm. This gate driver photocoupler provides a maximum peak output current of +6.8 / -4.8 A with rail to rail output, and this enables stable operation and better switching performance in system. The built-in active Miller clamp function contributes to avoid a self-turn-on phenomenon of Power devices, making TLP5814H suitable for driving SiC-MOSFETs and IGBTs. |
---|---|
Feature | 4.0A peak current / 6.0A peak current / High temperature 125 degC operation / Power device soft gate turn-off |
Application Scope | PV inverter / Inverter |
Function | IGBT driver / SiC MOSFET driver |
Number of Circuits | 1 |
Output Interface | totem-pole(BUF) |
RoHS Compatible Product(s) (#) | Available |
Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)
*Download Online Certification of Safety Standard(UL 1577) |
Toshiba Package Name | SO8L |
---|---|
Package Image |
![]() |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
5.85×10.0×2.1 |
Package Dimensions | View |
Land pattern dimensions | View |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Supply Voltage | VCC | -0.5 to 25 | V |
Operating Temperature | Topr | -40 to 125 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Pulse width distortion | |tpHL-tpLH| | - | 40 | ns |
Isolation voltage | BVS | t=60sec | 5000 | Vrms |
Common mode transient immunity | CMH / CML | - | +/-70 | kV/μs |
threshold input current(L/H) | IFLH | - | 3.0 | mA |
Output Current Iout (peak) (Max) | IOP | - | +6.8/-4.8 | A |
Propagation delay time (H/L)(Max) | tpHL | - | 130 | ns |
Propagation delay time (H/L)(Typ.) | tpHL | - | 72 | ns |
Propagation delay time (L/H)(Max) | tpLH | - | 150 | ns |
Propagation delay time (L/H)(Typ.) | tpLH | - | 82 | ns |
Supply Voltage(under Recommended Operating Conditions)(Max) | VCC | - | 23 | V |
Supply Voltage(under Recommended Operating Conditions)(Min) | VCC | - | 13 | V |
Contact us
Contact usFrequently Asked Questions
FAQs